Polypropylene Lever Coupling - Dust Cap OZ-DC

Polypropylene Lever Coupling - Dust Cap OZ-DC

Product Details:

Manufacturer part number: OZ-DC-PP-2

Brand: OZAWA

Price: 51.07

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OZ-DC-PP-2

Part Number
OZ-DC-PP-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.07 €

1 6 Days

Loading...

  1. 1

Basic information

Type Standard Main Body Material Resin Applicable Fluid Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder
Usage Environment/Application Standard Applicable Hose Nominal I.D.(mm) 50A Max. Operating Pressure(MPa) 0.69
Dimension A(mm) 198 Dimension B(mm) 899 Dimension C(mm) 64
Dimension H(mm) 70

This page is Polypropylene Lever Coupling - Dust Cap OZ-DC, part number OZ-DC-PP-2.
You can find the detail information about specifications and dimensions on part number OZ-DC-PP-2.

Tech Support