We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 17/1/2021 to 0:00 (CET) 18/1/2021. We apologize for the inconvenience.

Copper Tubing Double Ferrule Fittings, Female Connector (Straight Treaded Type)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPD-6M-4GC
SPD-6M-6GC
SPD-6M-8GC
SPD-8M-4GC
SPD-8M-6GC
SPD-8M-8GC
SPD-10M-4GC
SPD-10M-6GC
SPD-10M-8GC
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Operating Temperature Range
(°C)

17.46 €

Available 24 Days 661/4B(8A)-20~125

20.59 €

Available 24 Days 663/8B(10A)-20~125

26.45 €

Available 24 Days 661/2B(15A)-20~125

18.34 €

Available 24 Days 881/4B(8A)-20~125

19.57 €

Available 24 Days 883/8B(10A)-20~125

27.33 €

Available 24 Days 881/2B(15A)-20~125

20.25 €

Available 24 Days 10101/4B(8A)-20~125

20.59 €

Available 24 Days 10103/8B(10A)-20~125

28.01 €

Available 24 Days 10101/2B(15A)-20~125

Loading...

  1. 1

Basic information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air Connection Type Pipe-to-Thread, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Ferrule Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type G (Tapped) Max. Operating Pressure(MPa) 20.6 Surface Treatment NA
Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Tech Support