We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Metal Joint Set for Pipe Frame SJ-8/SJ-8N

Metal Joint Set for Pipe Frame SJ-8/SJ-8N
  • Volume Discount

It is a flexible metal joint that can be easily assembled or disassembled by tightening nuts and bolts to fix it. Convenient cross recess, rivet stopper hole and notch are provided for assembly work.

[Features]
· Metal joints are tightened by using bolts and nuts.
· It can be easily assembled and disassembled, and the fixing power is excellent because of the inner protrusion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SJ-8

Part Number
SJ-8
Part NumberStandard Unit PriceVolume DiscountShipping Days?Accessory

5.41 €

Available 4 Days S-8: One, S-9(With Female Thread): One, PJ-605: One, Bolt: One

Loading...

  1. 1

Basic information

Type Metal Joint Joint Type Middle Intermediate Joint Type Parallel
Mounting Method Clamp Type Bolt Fastening Operating Environment Standard Material Steel
Surface Treatment Cationic Electrodeposited Coating Applicable Pipe Dia. D2(φ),(Squre) 27.5

This page is Metal Joint Set for Pipe Frame SJ-8/SJ-8N, part number SJ-8.
You can find the detail information about specifications and dimensions on part number SJ-8.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support