Iron Core Chain (Bright Chromate)

Iron Core Chain (Bright Chromate)

Product Details:

Manufacturer part number: 4965404023238

Brand: YAHATA NEJI

Price: 5.85

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4965404023238

Part Number
4965404023238
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.85 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Type Chain Material Iron Product Name Iron Security Chain (Unichrome)
JAN Code 4965404023238 Packaging Quantity(pcs.) 1 Wire diameter(φ mm) 3.8
Length(mm) 37.8 Overall Length(mm) 900

This page is Iron Core Chain (Bright Chromate), part number 4965404023238.
You can find the detail information about specifications and dimensions on part number 4965404023238.

Tech Support