Made from iron and plated in bright chromate. Forged product, snap attached for preventing falling. Used for hanging medium weight objects.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4979874051653
Carabiner/snap hook details | No Lock | Type | Carabiner Snap Hook | Product Name | Eye Hook |
---|---|---|---|---|---|
Size | 19 | JAN Code | 4979874051653 | Packaging Quantity(pcs.) | 1 |
Material | Iron | Overall Length(mm) | 102 | Working Load(kgf) | 300 |
This page is Eye Hook, part number 4979874051653.
You can find the detail information about specifications and dimensions on part number 4979874051653.
MISUMI
Standard Price : 6.38 €
Shipping Days: Same day
MIZUMOTO MACHINE MFG
Standard Price : 3.71 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.