Open Pad Eye

Open Pad Eye
  • Volume Discount

Product Details:

Manufacturer part number: 4979874841230

Brand: YAHATA NEJI

Price: 2.77

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4979874841230

Part Number
4979874841230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.77 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Metal Fittings and Eye plate With Washer Product Name Open Pad Eye Size 5
JAN Code 4979874841230 Packaging Quantity(pcs.) 1 Material Stainless Steel
Overall Length(mm) 54 Working Load(kgf) 10 Thread Diameter 3.0–4.0

This page is Open Pad Eye, part number 4979874841230.
You can find the detail information about specifications and dimensions on part number 4979874841230.

Tech Support