• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Round Ring【1-2 Pieces Per Package】

Round Ring

Made from iron and plated in bright chromate. Ring with a gap. Used for linking chains.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874173829
4979874173836
4979874173843
4979874173850
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code Packaging Quantity
(pcs.)
Wire diameter
(mm)
Internal Diameter
(mm)

1.38 €

2 Pieces Per Package

4 Days 497987417382922.512

1.39 €

4 Days 49798741738361318

1.40 €

9 Days 497987417384313.524

1.61 €

3 Days 49798741738501430

Loading...

  1. 1

Basic information

Type Ring Product Name Jump Ring Material Iron

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support