• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Flexible Round Ring

Flexible Round Ring

Made from iron and plated in bright chromate. Drive into the wooden section and use it for hanging object or a rope stopper.

[Features]
· Material is iron with chromate plating.
· Size equal to ring thickness (mm).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874004321
4979874004338
Part NumberStandard Unit PriceVolume DiscountShipping Days?JAN Code Wire diameter
(mm)
Ring Thickness
(mm)
Ring Inner Diameter
(mm)

2.60 €

4 Days 49798740043215.5635

4.90 €

4 Days 49798740043388943

Loading...

  1. 1

Basic information

Type Eye bolt Product Name Free Placement Type Jump Ring Packaging Quantity(pcs.) 1
Material Iron

Additional Products in this Category

Tech Support