• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Interior Use Laundry Drying Hanger【2 Pieces Per Package】

Interior Use Laundry Drying Hanger

Interior laundry hanger with easy mounting and unmounting in one-touch. Pole can be used for steady interior laundry drying. Items up to 43 cm width can be hung. Can be installed on window frames / wall surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4901099270847

Part Number
4901099270847
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

42.78 €

2 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

Type Clotheshorse Metallic Material Clotheshorse Hardware Type For indoor Product Name Clothes Pole Hanger Drying Hanger
JAN Code 4901099270847 Packaging Quantity(pcs.) 2

This page is Interior Use Laundry Drying Hanger, part number 4901099270847.
You can find the detail information about specifications and dimensions on part number 4901099270847.

Additional Products in this Category

Tech Support