• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Middle Trigger Snap O Type

Middle Trigger Snap O Type

Made from brass. Since it is a snap type, it can be attached and removed with one touch, and it is used for chain connection. Rotary type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4979874051585

Part Number
4979874051585
Part NumberStandard Unit PriceVolume DiscountShipping Days?

3.35 €

5 Days

Loading...

  1. 1

Basic information

Type Swivel / snap Product Name Brass Trigger Snap O Size 12
JAN Code 4979874051585 Packaging Quantity(pcs.) 1 Material Brass
Overall Length(mm) 67.8 Working Load(kgf) 30

This page is Middle Trigger Snap O Type, part number 4979874051585.
You can find the detail information about specifications and dimensions on part number 4979874051585.

Additional Products in this Category

Tech Support