• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Double Ring【8-10 Pieces Per Package】

Double Ring

[Features]
· Material is iron.
· It is doubled to avoid the connected object from falling.
· Used for linking chains and keys.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874174604
4979874174611
4979874174628
4979874174635
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code Packaging Quantity
(pcs.)
Wire diameter
(mm)
Internal Diameter
(mm)

2.67 €

10 Pieces Per Package

4 Days 49798741746041019

2.70 €

10 Pieces Per Package

4 Days 4979874174611101.212

2.75 €

10 Pieces Per Package

4 Days 4979874174628101.515

2.76 €

8 Pieces Per Package

4 Days 497987417463581.618

Loading...

  1. 1

Basic information

Type Ring Product Name Double Layered Ring Material Iron

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support