See-Through Nut

See-Through Nut

[Product Info]
· Body type: Polygon
· Round type: Chrysanthemum shape
· Entering number: 1
· Color: white
· Mounting part diameter d (mm) or nominal diameter: M6, M8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874872333
4979874872340
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size JAN Code

1.64 €

5 Days M64979874872333

2.19 €

5 Days M84979874872340

Loading...

  1. 1

Basic information

Main Body Type Polygon Types of round-shaped Chrysanthemum Type Packaging Quantity 1
Color White

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support