• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Long-Legged Colored C Shaped Hook【2 Pieces Per Package】

Long-Legged Colored C Shaped Hook

Made from iron with a resin coating. Used for hanging small items and accessories etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874412201
4979874412218
4979874412225
4979874412232
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code Load Resistance
(kgf)
Color Hook Dimensions
(mm)

1.71 €

2 Pieces Per Package

4 Days 49798744122018.5Ivory22

1.61 €

2 Pieces Per Package

5 Days 49798744122188.5Gray22

1.62 €

2 Pieces Per Package

5 Days 49798744122258Ivory28

1.62 €

2 Pieces Per Package

5 Days 49798744122328Gray28

Loading...

  1. 1

Basic information

Shape Single Hook Fixing Method Screw Type Packaging Quantity(pcs.) 2
Surface Treatment Resin Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support