• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stainless Steel Long-Legged C Shaped Hook with Nut【1-2 Pieces Per Package】

Stainless Steel Long-Legged C Shaped Hook with Nut

Made of stainless steel for better protection against rusting. Used for hanging small items and accessories etc.

[Features]
· Made of stainless steel (SUS303) for better protection against rust.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874411839
4979874830814
4979874830821
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code Packaging Quantity
(pcs.)
Overall Length
(mm)
Load Resistance
(kgf)
Hook Dimensions
(mm)

2.03 €

5 Days 49798744118391861046

2.52 €

2 Pieces Per Package

4 Days 49798748308142641432

2.54 €

2 Pieces Per Package

5 Days 49798748308212701438

Loading...

  1. 1

Basic information

Shape Single Hook Fixing Method Screw Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support