Horizontal Receiver, Stop【1-2 Pieces Per Package】

Horizontal Receiver, Stop

Made from zinc diecast. Chrome plated. Can be used to fix stainless steel pipe, but cannot be used in a pipe receiver.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874102065
4979874102072
4979874102089
4979874102096
4979874102102
4979874102119
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code Number Contained In A Packet Applicable Pipe Dia.
(mm)

1.97 €

2 Pieces Per Package

6 Days 4979874102065210

2.55 €

2 Pieces Per Package

6 Days 4979874102072213

3.14 €

2 Pieces Per Package

6 Days 4979874102089216

3.91 €

2 Pieces Per Package

6 Days 4979874102096219

4.31 €

2 Pieces Per Package

6 Days 4979874102102225

4.11 €

6 Days 4979874102119132

Loading...

  1. 1

Basic information

Pipe · Pipe Bracket · Handrail · Barrier-Free Product Types Bracket Accessories Order Unit(pcs.) 5 Material Zinc Diecast

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support