• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Super Concrete Nail【2-10 Pieces Per Package】

Super Concrete Nail

Made of iron heat treated for extreme hardness. No pilot hole needed. Can be used for mounting pipes, sheet metal, and other materials on concrete, blocks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874472618
4979874472625
4979874472632
4979874472649
4979874472656
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code Packaging Quantity
(pcs.)
Overall Length
(mm)

1.86 €

10 Pieces Per Package

4 Days 49798744726181025

1.86 €

8 Pieces Per Package

4 Days 4979874472625838

1.86 €

6 Pieces Per Package

4 Days 4979874472632650

1.86 €

4 Pieces Per Package

4 Days 4979874472649465

1.86 €

2 Pieces Per Package

4 Days 4979874472656275

Loading...

  1. 1

Basic information

Type Joint Hardware For Wood Joint Hardware Type for Wood Nails Product Name Super Concrete Nail

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support