• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stainless Steel Nail【8-200 Pieces Per Package】

Stainless Steel Nail

Made of rust resistant stainless steel, so it can be used in sink and bathroom areas, as well as high humidity areas.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874471994
4979874472007
4979874472014
4979874472021
4979874472038
4979874472045
4979874472052
4979874472069
4979874472076
4979874472083
4979874472090
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code Packaging Quantity
(pcs.)
Overall Length
(mm)

2.00 €

200 Pieces Per Package

4 Days 497987447199420010

2.00 €

160 Pieces Per Package

4 Days 497987447200716013

2.00 €

110 Pieces Per Package

4 Days 497987447201411016

2.00 €

100 Pieces Per Package

4 Days 497987447202110019

2.00 €

100 Pieces Per Package

4 Days 497987447203810022

2.00 €

70 Pieces Per Package

4 Days 49798744720457025

2.00 €

40 Pieces Per Package

4 Days 49798744720524032

2.00 €

30 Pieces Per Package

4 Days 49798744720693038

2.00 €

20 Pieces Per Package

4 Days 49798744720762045

2.00 €

12 Pieces Per Package

4 Days 49798744720831250

2.00 €

8 Pieces Per Package

4 Days 4979874472090865

Loading...

  1. 1

Basic information

Type Joint Hardware For Wood Joint Hardware Type for Wood Nails Product Name Stainless Steel Nail

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support