• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stainless Steel Screw Round Head Nail【4-60 Pieces Per Package】

Stainless Steel Screw Round Head Nail

Made of rust resistant stainless steel. The body has a screw shape, which provides strong holding power.
Used for mounting metallic frames, aluminum boards, roof tiles, and slatted wood. Can be used in kitchens, bathrooms, and other high humidity areas.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874473165
4979874473172
4979874473189
4979874473196
4979874473202
4979874473219
4979874473226
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code Packaging Quantity
(pcs.)
Overall Length
(mm)

1.86 €

60 Pieces Per Package

4 Days 49798744731656025

1.86 €

40 Pieces Per Package

4 Days 49798744731724032

1.86 €

26 Pieces Per Package

4 Days 49798744731892638

1.86 €

18 Pieces Per Package

4 Days 49798744731961845

1.86 €

12 Pieces Per Package

4 Days 49798744732021250

1.86 €

8 Pieces Per Package

4 Days 4979874473219865

1.86 €

4 Pieces Per Package

4 Days 4979874473226475

Loading...

  1. 1

Basic information

Type Joint Hardware For Wood Joint Hardware Type for Wood Nails Product Name Stainless Steel Screw, Round Head Nail
Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support