• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stainless Steel Screw Nail【1-60 Pieces Per Package】

Stainless Steel Screw Nail

Made of rust resistant stainless steel. The body has a screw structure for high holding power. Used for wood pallets, packaging materials, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4944825184537
4944825184544
4944825184551
4944825184568
4944825184575
4944825184582
4944825184599
4944825184605
4979874473097
4979874473103
4979874473110
4979874473127
4979874473134
4979874473141
4979874473158
4979874830234
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Product Name JAN Code Packaging Quantity
(pcs.)
Overall Length
(mm)

22.72 €

4 Days Stainless Steel Screw Nail (Box)4944825184537125

22.78 €

4 Days Stainless Steel Screw Nail (Box)4944825184544132

22.71 €

4 Days Stainless Steel Screw Nail (Box)4944825184551138

22.77 €

4 Days Stainless Steel Screw Nail (Box)4944825184568145

22.74 €

4 Days Stainless Steel Screw Nail (Box)4944825184575150

22.80 €

4 Days Stainless Steel Screw Nail (Box)4944825184582165

22.80 €

4 Days Stainless Steel Screw Nail (Box)4944825184599175

22.79 €

4 Days Stainless Steel Screw Nail (Box)4944825184605190

1.86 €

60 Pieces Per Package

4 Days Stainless Steel Screw Nail49798744730976025

1.86 €

40 Pieces Per Package

4 Days Stainless Steel Screw Nail49798744731034032

1.86 €

26 Pieces Per Package

4 Days Stainless Steel Screw Nail49798744731102638

1.86 €

18 Pieces Per Package

4 Days Stainless Steel Screw Nail49798744731271845

1.86 €

12 Pieces Per Package

4 Days Stainless Steel Screw Nail49798744731341250

1.86 €

8 Pieces Per Package

4 Days Stainless Steel Screw Nail4979874473141865

1.86 €

6 Pieces Per Package

4 Days Stainless Steel Screw Nail4979874473158675

1.86 €

4 Pieces Per Package

4 Days Stainless Steel Screw Nail4979874830234490

Loading...

  1. 1

Basic information

Type Joint Hardware For Wood Joint Hardware Type for Wood Nails Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support