• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stainless Steel Ring Nail【6-60 Pieces Per Package】

Stainless Steel Ring Nail

Made of rust resistant stainless steel. Due to the strong hold provided by ring machining, this product is optimal for use with aluminum sheeting in sinks, bathrooms, and other areas where water is used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874473264
4979874473271
4979874473288
4979874824790
4979874824806
4979874824813
4979874824820
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code Packaging Quantity
(pcs.)
Overall Length
(mm)

1.86 €

60 Pieces Per Package

5 Days 49798744732646025

1.86 €

26 Pieces Per Package

5 Days 49798744732712638

1.86 €

12 Pieces Per Package

5 Days 49798744732881250

1.86 €

40 Pieces Per Package

5 Days 49798748247904032

1.86 €

18 Pieces Per Package

5 Days 49798748248061845

1.86 €

8 Pieces Per Package

5 Days 4979874824813865

1.86 €

6 Pieces Per Package

5 Days 4979874824820675

Loading...

  1. 1

Basic information

Type Joint Hardware For Wood Joint Hardware Type for Wood Nails Product Name Stainless Steel Ring Nail
Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support