• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stainless Steel Nail (Flat Head)【260-1,970 Pieces Per Package】

Stainless Steel Nail (Flat Head)

Type: Joint hardware for wood, joint hardware for wood. Type: Nail
· Product name: Stainless steel nail (flat head) box
· Number contained in a packet: 1
· Material: Stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874854278
4979874854285
4979874854292
4979874854308
4979874854315
4979874854322
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code Count×Total length (mm)

22.82 €

1,970 Pieces Per Package

4 Days 4979874854278#16×25

23.00 €

1,340 Pieces Per Package

3 Days 4979874854285#15×32

22.82 €

900 Pieces Per Package

4 Days 4979874854292#14×38

22.82 €

580 Pieces Per Package

4 Days 4979874854308#13×45

22.82 €

420 Pieces Per Package

4 Days 4979874854315#12×50

23.00 €

260 Pieces Per Package

3 Days 4979874854322#11×65

Loading...

  1. 1

Basic information

Type Joint Hardware For Wood Joint Hardware Type for Wood Nails Product Name Stainless Steel Nail (Flat) Box
Packaging Quantity(pcs.) 1 Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support