• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stainless Steel Fireproof Siding Nail【10-20 Pieces Per Package】

Stainless Steel Fireproof Siding Nail

Made of rust resistant stainless steel. Can be hammered into even hard boards. Used for mounting siding sheets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874472533
4979874824714
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code Packaging Quantity
(pcs.)
Count×Total length (mm)

1.86 €

10 Pieces Per Package

4 Days 497987447253310#13×50

1.86 €

20 Pieces Per Package

4 Days 497987482471420#13×38

Loading...

  1. 1

Basic information

Type Joint Hardware For Wood Joint Hardware Type for Wood Nails Product Name Stainless Steel Siding Nail
Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support