• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Plastic Concrete Connection Nail【10 Pieces Per Package】

Plastic Concrete Connection Nail

The body has a screw structure, which demonstrates high holding power. Fixes wood and similar materials in place in concrete. (Compatible manufacturers: MAX, Hitachi, Makita)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4562251212893
4562251212909
4562251212916
4562251212923
4562251212930
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN Code The Diameter of Nails×Full Length
(mm)

79.73 €

10 Pieces Per Package

5 Days 45622512128932.5×27

88.63 €

10 Pieces Per Package

5 Days 45622512129092.5×32

97.53 €

10 Pieces Per Package

5 Days 45622512129162.5×38

106.42 €

10 Pieces Per Package

5 Days 45622512129232.5×45

107.08 €

10 Pieces Per Package

5 Days 45622512129302.5×50

Loading...

  1. 1

Basic information

Type Joint Hardware For Wood Joint Hardware Type for Wood Nails Product Name Plastic Connecting Nail Concrete
Packaging Quantity(pcs.) 10

Additional Products in this Category

Tech Support