• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rubber Washer【4 Pieces Per Package】

Rubber Washer
  • Volume Discount

Product Details:

Manufacturer part number: 4979874825551

Brand: YAHATA NEJI

Price: 1.49

Delivery time: Same day

  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4979874825551

Part Number
4979874825551
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.49 €

4 Pieces Per Package

5 packs Same day

Stock

Loading...

  1. 1

Basic information

Type Flat Washer Material Rubber Hole diameter a(mm) 8
Thickness of the c(mm) 1.5 Type Spring Washers Standard JAN Code 4979874825551
Number Contained In A Packet 4 Outer Diameter B(mm) 18

This page is Rubber Washer, part number 4979874825551.
You can find the detail information about specifications and dimensions on part number 4979874825551.

Tech Support