Keyless Bushing, Straight Type

Keyless Bushing, Straight Type
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. CAPT This company is developing domestic and foreign high-quality and inexpensive keyless bushing and sprockets. We are adopting not only more Chinese but also Japanese manufacturers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CL19X47B
CL22X47B
CL25X50B
CL28X55B
CL38X63B
CL42X72B
CL45X75B
CL50X80B
CL55X85B
CL60X90B
CL65X95B
CL70X110B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Outer Diameter D
(Ø)
Lock bolt types
(M)
Lock Bolt Quantity

14.94 €

1 58 Days 192402747M68

14.80 €

1 58 Days 223002747M68

15.83 €

1 58 Days 253803050M69

17.62 €

1 58 Days 284703355M610

19.94 €

1 58 Days 388804663M614

24.47 €

1 58 Days 4213607372M812

25.10 €

1 58 Days 4516207375M812

26.77 €

1 68 Days 5017707380M812

28.52 €

1 70 Days 5522708385M814

30.12 €

1 58 Days 6024708390M814

32.60 €

1 58 Days 6530409395M816

46.67 €

1 58 Days 704600132110M1014

Loading...

  1. 1

Basic information

Type Straight Centering NA Body Material EN 1.1191 Equiv.
Surface Treatment NA Tightening Structure Double Cone Type Tightening Method Mechanical (Wedge Type)
Number of Tightening Bolts Multiple

Tech Support