Diamond Flanged Unit with Taper Hole Shape, CUKFL

Diamond Flanged Unit with Taper Hole Shape, CUKFL
  • Volume Discount

[Features]
· This bearing unit combines a bearing and a bearing box with a diamond-shaped flange.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CUKFL205CE
CUKFL206CE
CUKFL206CE/KU
CUKFL207C
CUKFL207C/KU
CUKFL207CE
CUKFL209C
CUKFL209CE
CUKFL210C
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSShaft Dia. (mm)
(Ø)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
With / Without Cover Specifications Flange dimensions H
(mm)

21.47 €

Available 7 Days 1020147.9Cast iron (single shaft end cover)Oil Supply Type130

28.63 €

6 Days 102519.611.3Cast iron (single shaft end cover)Oil Supply Type148

28.63 €

6 Days 102519.611.3Cast iron (single shaft end cover)Oil-free type (steel plug attached type)148

32.74 €

6 Days 103025.915.4Cast iron (cover with double rubber seals)Oil Supply Type161

32.74 €

6 Days 103025.915.4Cast iron (cover with double rubber seals)Oil-free type (steel plug attached type)161

32.74 €

6 Days 103025.915.4Cast iron (single shaft end cover)Oil Supply Type161

40.73 €

6 Days 10403320.5Cast iron (cover with double rubber seals)Oil Supply Type188

40.73 €

6 Days 10403320.5Cast iron (single shaft end cover)Oil Supply Type188

47.93 €

6 Days 104535.523.2Cast iron (cover with double rubber seals)Oil Supply Type197

Loading...

  1. 1

Basic information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Unit Body Material Cast iron made
Type of Insert Bearing Taper Hole Type with Adapter Pillow Type, Category Standard Rolling Element Material Stainless Steel
Surface Treatment NA

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support