We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Ring Copper Pipe Fittings (for Instrumentation) - Elbow Union Fitting

Ring Copper Pipe Fittings (for Instrumentation) - Elbow Union Fitting
  • Volume Discount

Material: Bronze
· Applicable fluids: water, air, and oil
· Connection type: Screw <=> Pipe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GLC-2101R-BS
GLC-2102R-BS
GLC-2103R-BS
GLC-2104R-BS
GLC-2201R-BS
GLC-2202R-BS
GLC-2203R-BS
GLC-2204R-BS
GLC-2301R-BS
GLC-2302R-BS
GLC-2303R-BS
GLC-2304R-BS
GLC-2401R-BS
GLC-2402R-BS
GLC-2403R-BS
GLC-2404R-BS
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal

10.20 €

Available 7 Days 661/8B(6A)

10.20 €

Available 7 Days 661/4B(8A)

11.99 €

Available 7 Days 663/8B(10A)

17.16 €

Available 7 Days 661/2B(15A)

10.26 €

Available 7 Days 881/8B(6A)

10.26 €

Available 7 Days 881/4B(8A)

12.06 €

Available 7 Days 883/8B(10A)

17.24 €

Available 7 Days 881/2B(15A)

10.94 €

Available 7 Days 10101/8B(6A)

10.94 €

Available 7 Days 10101/4B(8A)

12.59 €

Available 7 Days 10103/8B(10A)

17.76 €

Available 7 Days 10101/2B(15A)

13.71 €

Available 7 Days 12121/8B(6A)

13.71 €

Available 7 Days 12121/4B(8A)

13.94 €

Available 7 Days 12123/8B(10A)

18.89 €

Available 7 Days 12121/2B(15A)

Loading...

  1. 1

Basic information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Controlled Copper Pipe)
Applicable Fluid Water / Air / Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Elbow
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type R Max. Operating Pressure(MPa) 3.43 Surface Treatment NA
Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360