We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Ring Copper Pipe Fittings (for Instrumentation) - Tightening Flared Union Fitting

Ring Copper Pipe Fittings (for Instrumentation) - Tightening Flared Union Fitting
  • Volume Discount

Material: Bronze
· Applicable fluids: water, air, and oil
· Connection type: Screw <=> Pipe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GKC-5100-BS
GKC-5200-BS
GKC-5300-BS
GKC-5400-BS
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)

10.94 €

Available 7 Days 66

11.09 €

Available 7 Days 88

14.16 €

Available 7 Days 1010

14.76 €

Available 7 Days 1212

Loading...

  1. 1

Basic information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Controlled Copper Pipe)
Applicable Fluid Water / Air / Oil Connection Type Pipe-to-Pipe, Equal Diameter, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Reducer, etc.)
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 3.43 Surface Treatment NA Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360