We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Ring Copper Pipe Fittings (for Instrumentation) - Abacus Bead

Ring Copper Pipe Fittings (for Instrumentation) - Abacus Bead
  • Volume Discount

Material: Bronze
· Applicable fluids: water, air, and oil
· Connection type: Pipe <=> Pipe, Reducing diameter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GS-6-BS
GS-8-BS
GS-10-BS
GS-12-BS
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

0.83 €

Available 7 Days 66

0.79 €

Available 5 Days 88

1.13 €

Available 7 Days 1010

1.28 €

Available 7 Days 1212

Loading...

  1. 1

Basic information

Type Related Components Types of Related components Ring Material (Related Components) Brass
Surface Treatment (Related Components) NA Applicable Fluids (related parts) Water/Air/Oil Max. Operating Pressure (Related Parts)(MPa) 3.43
Applicable Pipe Material (Related Parts) Copper Main Body Length(Related Components)(mm) 7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360