[Features]
• Though various types of mechanical fittings have been developed for absorbing the vibration, deflection, and angle of pipes, there are some disadvantages: they are expensive compared to screw type pipe fittings, and weak against tensile force in the axial directions of pipes.
• JFE NW joints are available to resolve these two disadvantages.
• In comparison with conventional treaded joints, these versatile fittings significantly improve efficiency of pipe installation processes. Simple removal and reinstallation makes repair and facilities expansion processes easier.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
NW-PL-S-A-1 |
NW-PL-S-A-1/2 |
NW-PL-S-A-2 |
NW-PL-S-A-3 |
NW-PL-S-A-3/4 |
NW-PL-S-A-11/2 |
NW-PL-S-A-11/4 |
NW-PL-S-A-21/2 |
NW-S-A-1 |
NW-S-A-1/2 |
NW-S-A-2 |
NW-S-A-3 |
NW-S-A-3/4 |
NW-S-A-11/2 |
NW-S-A-11/4 |
NW-S-A-21/2 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Nominal A 1 | Nominal B 1 | Applicable Pipe O.D. 1 (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|
- | Quote | 25 | 1 | 34 | Epoxy Resin | ||
- | Quote | 15 | 1/2 | 21.7 | Epoxy Resin | ||
- | Quote | 50 | 2 | 60.5 | Epoxy Resin | ||
- | Quote | 80 | 3 | 89.10 | Epoxy Resin | ||
- | Quote | 20 | 3/4 | 27.2 | Epoxy Resin | ||
- | Quote | 40 | 1 1/2 | 48.6 | Epoxy Resin | ||
- | Quote | 32 | 1 1/4 | 42.7 | Epoxy Resin | ||
- | Quote | 65 | 2 1/2 | 76.30 | Epoxy Resin | ||
- | Quote | 25 | 1 | 34 | [Zinc Plating] Hot Zinc Plating | ||
- | Quote | 15 | 1/2 | 21.7 | [Zinc Plating] Hot Zinc Plating | ||
- | Quote | 50 | 2 | 60.5 | [Zinc Plating] Hot Zinc Plating | ||
- | Quote | 80 | 3 | 89.10 | [Zinc Plating] Hot Zinc Plating | ||
- | Quote | 20 | 3/4 | 27.2 | [Zinc Plating] Hot Zinc Plating | ||
- | Quote | 40 | 1 1/2 | 48.6 | [Zinc Plating] Hot Zinc Plating | ||
- | Quote | 32 | 1 1/4 | 42.7 | [Zinc Plating] Hot Zinc Plating | ||
- | Quote | 65 | 2 1/2 | 76.30 | [Zinc Plating] Hot Zinc Plating |
Loading...
Type | Fitting | Material | Black heart malleable cast iron (JIS-FCMB27-05) | Applicable Pipe Type | Steel pipe (general) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Oil | Connection Type | Pipe-to-Pipe, Equal Diameter, Socket Type | Connection Shape | Straight Pipe-to-Screw (Union/Socket/Reducer, etc.) |
Fitting type | Mechanical Joint | Applicable Tube Size Type | Steel pipe JIS size | Material of Applicable Pipe | Steel |
Max. Operating Pressure(MPa) | 1.0 | Divisions of Max. Operating Pressure(MPa) | 1.0Mpa or Less | Structure | A Type (with slippage prevention ring) |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.