We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

NW Joint, Branch Threaded Tees

NW Joint, Branch Threaded Tees

[Features]
• Though various types of mechanical fittings have been developed for absorbing the vibration, deflection, and angle of pipes, there are some disadvantages: they are expensive compared to screw type pipe fittings, and weak against tensile force in the axial directions of pipes.
• JFE NW joints are available to resolve these two disadvantages.
• In comparison with conventional treaded joints, these versatile fittings significantly improve efficiency of pipe installation processes. Simple removal and reinstallation makes repair and facilities expansion processes easier.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NW-PL-T-A-1
NW-PL-T-A-1/2
NW-PL-T-A-2
NW-PL-T-A-3/4
NW-PL-T-A-11/2
NW-PL-T-A-11/4
NW-PL-T-B-1
NW-PL-T-B-1/2
NW-PL-T-B-2
NW-PL-T-B-3/4
NW-PL-T-B-11/2
NW-PL-T-B-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Thread Nominal Structure

-

Quote 251341B(25A)A Type (with slippage prevention ring)

-

Quote 151/221.71/2B(15A)A Type (with slippage prevention ring)

-

Quote 50260.52B(50A)A Type (with slippage prevention ring)

-

Quote 203/427.23/4B(20A)A Type (with slippage prevention ring)

-

Quote 401 1/248.61 1/2B(40A)A Type (with slippage prevention ring)

-

Quote 321 1/442.71 1/4B(32A)A Type (with slippage prevention ring)

-

Quote 251341B(25A)B Type (without slippage prevention ring)

-

Quote 151/221.71/2B(15A)B Type (without slippage prevention ring)

-

Quote 50260.52B(50A)B Type (without slippage prevention ring)

-

Quote 203/427.23/4B(20A)B Type (without slippage prevention ring)

-

Quote 401 1/248.61 1/2B(40A)B Type (without slippage prevention ring)

-

Quote 321 1/442.71 1/4B(32A)B Type (without slippage prevention ring)

Loading...

  1. 1

Basic information

Type Fitting Material Black heart malleable cast iron (JIS-FCMB27-05) Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 1.0 Surface Treatment Epoxy Resin
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Tech Support