[Features]
• PLSM fittings are corrosion-resistant mechanical fittings that are developed based on the basic design of SGML fittings and are best suited for buried piping of municipal gas, LP gas, and so on.
• Can be used to join 4 different types of pipes, namely one-layer pipes (PLS pipes), two-layer pipes (PLP pipes), white gas pipes (SGP pipes), and polyethylene pipes (PE pipes), by simply changing the joining material.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
PLSM-OTSP-25 |
PLSM-OTSP-32 |
PLSM-OTSP-40 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Nominal A 1 | Nominal B 1 | Applicable Pipe O.D. 1 (mm) | Thread Nominal |
---|---|---|---|---|---|---|---|
- | Quote | 25 | 1 | 34 | 1B(25A) | ||
- | Quote | 32 | 1 1/4 | 42.7 | 1 1/4B(32A) | ||
- | Quote | 40 | 1 1/2 | 48.6 | 1 1/2B(40A) |
Loading...
Type | Fitting | Material | Steel | Applicable Pipe Type | Steel pipe / gas pipe |
---|---|---|---|---|---|
Applicable Fluid | Gas | Connection Type | Pipe-to-Thread, Socket Type | Connection Shape | Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.) |
Fitting type | Mechanical Joint | Applicable Tube Size Type | Steel pipe JIS size | Material of Applicable Pipe | Steel / Polyethylene |
Connection Thread Type | Rc | Max. Operating Pressure(MPa) | 0.1 | Surface Treatment | Polyethylene Resin |
Divisions of Max. Operating Pressure(MPa) | 1.0Mpa or Less |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.