We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Dissimilar Metal Contact Prevention Type Core Fitting CD Core Adapter Male Female Elbow

Dissimilar Metal Contact Prevention Type Core Fitting CD Core Adapter Male Female Elbow

A variety of JIS standard fittings and tubing parts are available. The CD core adapter elbows are the core fittings that prevent contact between dissimilar metals. These elbows manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan, are available in two varieties - with external threads or internal threads.
· Material: Steel
· Applicable fluids: water and air.
· Surface treatment: resin coating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-PL-CD-AD-ZXL-1
C-PL-CD-AD-ZXL-2
C-PL-CD-AD-ZXL-3/4
C-PL-CD-AD-ZXL-11/2
C-PL-CD-AD-ZXL-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2

-

11 Days 1B(25A)1B(25A)

-

11 Days 2B(50A)2B(50A)

-

11 Days 3/4B(20A)3/4B(20A)

-

11 Days 1 1/2B(40A)1 1/2B(40A)

-

11 Days 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female Male Elbows
Material Steel Connection Thread Type M1 R Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air Surface Treatment Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Available

Additional Products in this Category

Tech Support