[Features]
· Connect a fitting or different type of pipe to the coreless side.
· Do not use (W)ZIXS, AD-ZXL, ZIXS or AD-ZXS for equipment with a tube-end corrosion-proofing mechanism.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
C-PL-CD-AD-ZS-1 |
C-PL-CD-AD-ZS-1/2 |
C-PL-CD-AD-ZS-2 |
C-PL-CD-AD-ZS-3/4 |
C-PL-CD-AD-ZS-11/2 |
C-PL-CD-AD-ZS-11/4 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Thread Nominal M1 |
---|---|---|---|---|
- | 11 Days | 1B(25A) | ||
- | 11 Days | 1/2B(15A) | ||
- | 11 Days | 2B(50A) | ||
- | 11 Days | 3/4B(20A) | ||
- | 11 Days | 1 1/2B(40A) | ||
- | 11 Days | 1 1/4B(32A) |
Loading...
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Socket |
---|---|---|---|---|---|
Material | Steel | Connection Thread Type M1 | Rc | Max. Operating Pressure(MPa) | 1 |
Applicable Fluid | Water / Air | Surface Treatment | Resin Coating | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Interior Resin Lining | Available |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.