We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Equipment Connecting Bronze Core Fitting, CD Core, Adapter Socket

Equipment Connecting Bronze Core Fitting, CD Core, Adapter Socket

[Features]
• Connect a fitting or different type of pipe to the coreless side.
• Do not use (W)XS or AD-XS for equipment with a tube-end corrosion-proofing mechanism.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-PL-CD-AD-S-1
C-PL-CD-AD-S-3/4
C-PL-CD-AD-S-11/2
C-PL-CD-AD-S-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1

-

11 Days 1B(25A)

-

11 Days 3/4B(20A)

-

11 Days 1 1/2B(40A)

-

11 Days 1 1/4B(32A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Material Bronze Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water / Air Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Available

Additional Products in this Category

Tech Support