We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Equipment Connecting Bronze Core Fitting, C Core, Adapter Reducing Elbow

Equipment Connecting Bronze Core Fitting, C Core, Adapter Reducing Elbow

[Features]
• Connect a fitting or different type of pipe to the coreless side.
• Do not use (W)XS or AD-XS for equipment with a tube-end corrosion-proofing mechanism.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-PL-C-AD-RL-3/4X1/2

Part Number
C-PL-C-AD-RL-3/4X1/2
Part NumberStandard Unit PriceVolume DiscountShipping Days?

-

11 Days

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape 90° Elbow
Material Bronze Thread Nominal M1 1/2B(15A) Thread Nominal M2 3/4B(20A)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water / Air Surface Treatment NA Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Available

This page is Equipment Connecting Bronze Core Fitting, C Core, Adapter Reducing Elbow, part number C-PL-C-AD-RL-3/4X1/2.
You can find the detail information about specifications and dimensions on part number C-PL-C-AD-RL-3/4X1/2.

Additional Products in this Category

Tech Support