Stainless Steel Screw-In Pipe Fitting, Hose Nipple

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SUS-HONI-3/4
SUS-HONI-11/2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Thread Nominal Nominal Dia.
(mm)
Dimension L
(mm)

40.57 €

1 16 Days 3/4B20.567

91.24 €

1 16 Days 1 1/2B4092

Loading...

  1. 1

Basic information

Type Hose Fitting Applicable Fluid Water / Air / Vapor / Gas / Chemical / Oil Body Material Stainless Steel
Shape Straight Hose Connection Type Barbed Connection Type Male thread
Connection Thread Type R

Tech Support