We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Screw-In PL Fitting, Rimmed 3-Direction Reducing Tee

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PL-BRT-2X1X11/2
PL-BRT-2X1X11/4
PL-BRT-2X11/2X1
PL-BRT-2X11/2X1/2
PL-BRT-2X11/2X3/4
PL-BRT-2X11/2X11/4
PL-BRT-2X11/2X21/2
PL-BRT-2X11/4X1
PL-BRT-2X11/4X11/2
PL-BRT-3X21/2X2
PL-BRT-11/2X1X2
PL-BRT-11/2X1X3/4
PL-BRT-11/2X1X11/4
PL-BRT-11/2X11/4X1
PL-BRT-11/2X11/4X1/2
PL-BRT-11/2X11/4X2
PL-BRT-11/2X11/4X3/4
PL-BRT-11/4X1X1/2
PL-BRT-11/4X1X2
PL-BRT-11/4X1X3/4
PL-BRT-11/4X1X11/2
PL-BRT-11/4X3/4X1
PL-BRT-21/2X2X1
PL-BRT-21/2X2X11/2
PL-BRT-21/2X2X11/4
PL-BRT-21/2X11/2X2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

-

Quote 2B(50A)1B(25A)1 1/2B(40A)

-

Quote 2B(50A)1B(25A)1 1/4B(32A)

-

Quote 2B(50A)1 1/2B(40A)1B(25A)

-

Quote 2B(50A)1 1/2B(40A)1/2B(15A)

-

Quote 2B(50A)1 1/2B(40A)3/4B(20A)

-

Quote 2B(50A)1 1/2B(40A)1 1/4B(32A)

-

Quote 2B(50A)1 1/2B(40A)2 1/2B(65A)

-

Quote 2B(50A)1 1/4B(32A)1B(25A)

-

Quote 2B(50A)1 1/4B(32A)1 1/2B(40A)

-

Quote 3B(80A)2 1/2B(65A)2B(50A)

-

Quote 1 1/2B(40A)1B(25A)2B(50A)

-

Quote 1 1/2B(40A)1B(25A)3/4B(20A)

-

Quote 1 1/2B(40A)1B(25A)1 1/4B(32A)

-

Quote 1 1/2B(40A)1 1/4B(32A)1B(25A)

-

Quote 1 1/2B(40A)1 1/4B(32A)1/2B(15A)

-

Quote 1 1/2B(40A)1 1/4B(32A)2B(50A)

-

Quote 1 1/2B(40A)1 1/4B(32A)3/4B(20A)

-

Quote 1 1/4B(32A)1B(25A)1/2B(15A)

-

Quote 1 1/4B(32A)1B(25A)2B(50A)

-

Quote 1 1/4B(32A)1B(25A)3/4B(20A)

-

Quote 1 1/4B(32A)1B(25A)1 1/2B(40A)

-

Quote 1 1/4B(32A)3/4B(20A)1B(25A)

-

Quote 2 1/2B(65A)2B(50A)1B(25A)

-

Quote 2 1/2B(65A)2B(50A)1 1/2B(40A)

-

Quote 2 1/2B(65A)2B(50A)1 1/4B(32A)

-

Quote 2 1/2B(65A)1 1/2B(40A)2B(50A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water / Air
Surface Treatment Epoxy Resin Divisions of Max. Operating Pressure More than 2.0MPa Interior Resin Lining Available

Additional Products in this Category

Tech Support