We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Screw-In Malleable Cast Iron Pipe Fitting, Reducing Tee with Collar (Only Through Side Is Small)

Screw-In Malleable Cast Iron Pipe Fitting, Reducing Tee with Collar (Only Through Side Is Small)

[Features]
• JFE pipe fittings are produced at cutting-edge facilities with thorough quality control.
• Moreover, ring stamp PL fittings are coat-baked with powder epoxy resin on the inner and outer surfaces, excluding screws, using a special coating method, providing enhanced adhesiveness, corrosion resistance, etc.
• Can be used with a high level of reliability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRT-B-1X1/2X1
BRT-B-1X3/4X1
BRT-B-2X1X2
BRT-B-2X11/2X2
BRT-B-2X11/4X2
BRT-B-3/4X1/2X3/4
BRT-B-11/2X1X11/2
BRT-B-11/2X11/4X11/2
BRT-B-11/4X1X11/4
BRT-B-11/4X3/4X11/4
BRT-B-21/2X2X21/2
BRT-B-21/2X11/2X21/2
BRT-W-1X1/2X1
BRT-W-1X3/4X1
BRT-W-2X1X2
BRT-W-2X11/2X2
BRT-W-2X11/4X2
BRT-W-3/4X1/2X3/4
BRT-W-11/2X1X11/2
BRT-W-11/2X11/4X11/2
BRT-W-11/4X1X11/4
BRT-W-11/4X3/4X11/4
BRT-W-21/2X2X21/2
BRT-W-21/2X11/2X21/2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Surface Treatment

-

Quote 1B(25A)1/2B(15A)1B(25A)NA

-

Quote 1B(25A)3/4B(20A)1B(25A)NA

-

Quote 2B(50A)1B(25A)2B(50A)NA

-

Quote 2B(50A)1 1/2B(40A)2B(50A)NA

-

Quote 2B(50A)1 1/4B(32A)2B(50A)NA

-

Quote 3/4B(20A)1/2B(15A)3/4B(20A)NA

-

Quote 1 1/2B(40A)1B(25A)1 1/2B(40A)NA

-

Quote 1 1/2B(40A)1 1/4B(32A)1 1/2B(40A)NA

-

Quote 1 1/4B(32A)1B(25A)1 1/4B(32A)NA

-

Quote 1 1/4B(32A)3/4B(20A)1 1/4B(32A)NA

-

Quote 2 1/2B(65A)2B(50A)2 1/2B(65A)NA

-

Quote 2 1/2B(65A)1 1/2B(40A)2 1/2B(65A)NA

-

Quote 1B(25A)1/2B(15A)1B(25A)Zinc Plating

-

11 Days 1B(25A)3/4B(20A)1B(25A)Zinc Plating

-

11 Days 2B(50A)1B(25A)2B(50A)Zinc Plating

-

11 Days 2B(50A)1 1/2B(40A)2B(50A)Zinc Plating

-

11 Days 2B(50A)1 1/4B(32A)2B(50A)Zinc Plating

-

11 Days 3/4B(20A)1/2B(15A)3/4B(20A)Zinc Plating

-

11 Days 1 1/2B(40A)1B(25A)1 1/2B(40A)Zinc Plating

-

11 Days 1 1/2B(40A)1 1/4B(32A)1 1/2B(40A)Zinc Plating

-

11 Days 1 1/4B(32A)1B(25A)1 1/4B(32A)Zinc Plating

-

11 Days 1 1/4B(32A)3/4B(20A)1 1/4B(32A)Zinc Plating

-

11 Days 2 1/2B(65A)2B(50A)2 1/2B(65A)Zinc Plating

-

11 Days 2 1/2B(65A)1 1/2B(40A)2 1/2B(65A)Zinc Plating

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air / Vapor / Gas / Oil
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining NA Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300°C or Less)(MPa) 1.0
Details of Max. Operating Pressure (Steady Flow which is 120°C or Less)(MPa) 2.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support