We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Screw-In PL Fitting, Malleable Cast Iron Pipe Fitting, Reducing Straight Elbow (Rimmed)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RSL-W-1X1/2
RSL-W-1X3/4
RSL-W-2X3/4
RSL-W-2X11/2
RSL-W-2X11/4
RSL-W-3/4X1/2
RSL-W-3X2
RSL-W-11/2X1
RSL-W-11/2X11/4
RSL-W-11/4X1
RSL-W-21/2X1
RSL-W-21/2X2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2

-

Quote 1/2B(15A)1B(25A)

-

Quote 3/4B(20A)1B(25A)

-

Quote 3/4B(20A)2B(50A)

-

Quote 1 1/2B(40A)2B(50A)

-

Quote 1 1/4B(32A)2B(50A)

-

Quote 1/2B(15A)3/4B(20A)

-

Quote 2B(50A)3B(80A)

-

Quote 1B(25A)1 1/2B(40A)

-

Quote 1 1/4B(32A)1 1/2B(40A)

-

Quote 1B(25A)1 1/4B(32A)

-

Quote 1B(25A)2 1/2B(65A)

-

Quote 2B(50A)2 1/2B(65A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Street Elbow
Material Cast Iron Connection Thread Type M1 R Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air / Vapor / Gas / Oil Surface Treatment Zinc Plating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining NA Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300°C or Less)(MPa) 1.0
Details of Max. Operating Pressure (Steady Flow which is 120°C or Less)(MPa) 2.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support