We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Screw Sealing Agent-Coated Screw Type Malleable Cast Iron Pipe Fitting, PS Fitting, 45° Elbow (with Collar)

Screw Sealing Agent-Coated Screw Type Malleable Cast Iron Pipe Fitting, PS Fitting, 45° Elbow (with Collar)

[Features]
• PS fitting which employs a fluorine sealant, simplifying construction work.
• Excellent sealing performance.
• Excellent installability.
• Wide range of varieties and sizes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PS-45BL-1
PS-45BL-1/2
PS-45BL-2
PS-45BL-3
PS-45BL-3/4
PS-45BL-4
PS-45BL-5
PS-45BL-6
PS-45BL-11/2
PS-45BL-11/4
PS-45BL-21/2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1

-

11 Days 1B(25A)

-

11 Days 1/2B(15A)

-

11 Days 2B(50A)

-

11 Days 3B(80A)

-

11 Days 3/4B(20A)

-

11 Days 4B(100A)

-

11 Days 5B(125A)

-

11 Days 6B(150A)

-

11 Days 1 1/2B(40A)

-

11 Days 1 1/4B(32A)

-

11 Days 2 1/2B(65A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 45° Elbow
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water / Air Surface Treatment Zinc Plating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining NA Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300°C or Less)(MPa) 1.0 Details of Max. Operating Pressure (Steady Flow which is 120°C or Less)(MPa) 2.5

Additional Products in this Category

Tech Support