• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Screw Sealing Agent-Coated Screw Type Malleable Cast Iron Pipe Fitting, PS Fitting, Reducing Cross (with Collar)

Screw Sealing Agent-Coated Screw Type Malleable Cast Iron Pipe Fitting, PS Fitting, Reducing Cross (with Collar)

[Features]
• PS fitting which employs a fluorine sealant, simplifying construction work.
• Excellent sealing performance.
• Excellent installability.
• Wide range of varieties and sizes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PS-BRCR-1X1X3/4X3/4
PS-BRCR-1X3/4X3/4X3/4
PS-BRCR-2X2X1X1
PS-BRCR-2X2X11/2X11/2
PS-BRCR-2X11/2X1X1
PS-BRCR-2X11/4X1X1
PS-BRCR-11/2X1X1X1
PS-BRCR-11/2X1X3/4X3/4
PS-BRCR-11/2X11/2X1X1
PS-BRCR-11/2X11/4X3/4X3/4
PS-BRCR-11/4X1X3/4X3/4
PS-BRCR-21/2X2X1X1
PS-BRCR-21/2X21/2X1X1
PS-BRCR-21/2X21/2X2X2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Nominal of Thread 4(Different Diameters or Different Type Screw)

-

Quote 1B(25A)1B(25A)3/4B(20A)3/4B(20A)

-

Quote 1B(25A)3/4B(20A)3/4B(20A)3/4B(20A)

-

Quote 2B(50A)2B(50A)1B(25A)1B(25A)

-

Quote 2B(50A)2B(50A)1 1/2B(40A)1 1/2B(40A)

-

Quote 2B(50A)1 1/2B(40A)1B(25A)1B(25A)

-

Quote 2B(50A)1 1/4B(32A)1B(25A)1B(25A)

-

Quote 1 1/2B(40A)1B(25A)1B(25A)1B(25A)

-

Quote 1 1/2B(40A)1B(25A)3/4B(20A)3/4B(20A)

-

Quote 1 1/2B(40A)1 1/2B(40A)1B(25A)1B(25A)

-

Quote 1 1/2B(40A)1 1/4B(32A)3/4B(20A)3/4B(20A)

-

Quote 1 1/4B(32A)1B(25A)3/4B(20A)3/4B(20A)

-

Quote 2 1/2B(65A)2B(50A)1B(25A)1B(25A)

-

Quote 2 1/2B(65A)2 1/2B(65A)1B(25A)1B(25A)

-

Quote 2 1/2B(65A)2 1/2B(65A)2B(50A)2B(50A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Cross
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air
Types of Screw 4 (When Different Dia. or Different Type Screw) Rc Surface Treatment Zinc Plating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining NA Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300°C or Less)(MPa) 1.0 Details of Max. Operating Pressure (Steady Flow which is 120°C or Less)(MPa) 2.5

Additional Products in this Category

Tech Support