We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Fire Extinguishing Piping Screw-In Malleable Cast Iron Pipe Fitting, Reducing Cross

Fire Extinguishing Piping Screw-In Malleable Cast Iron Pipe Fitting, Reducing Cross

[Features]
• Simplification of piping ensures that aesthetics are not impaired.
• Screw-in points are reduced, reducing workload.
• The length of the band hanging from the ceiling can be made constant, and therefore, mounting work is easy.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRCR-1X1X3/4X3/4
BRCR-1X3/4X3/4X3/4
BRCR-2X2X1X1
BRCR-2X2X11/2X11/2
BRCR-2X11/2X1X1
BRCR-2X11/2X3/4X3/4
BRCR-2X11/4X1X1
BRCR-11/2X1X1X3/4
BRCR-11/2X1X3/4X3/4
BRCR-11/2X11/2X1X1
BRCR-11/2X11/2X3/4X3/4
BRCR-11/2X11/4X1X3/4
BRCR-11/2X11/4X3/4X3/4
BRCR-11/4X1X1X3/4
BRCR-11/4X1X3/4X3/4
BRCR-11/4X11/4X3/4X3/4
BRCR-21/2X2X1X1
BRCR-21/2X21/2X1X1
BRCR-21/2X21/2X2X2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Nominal of Thread 4(Different Diameters or Different Type Screw)

-

11 Days 1B(25A)1B(25A)3/4B(20A)3/4B(20A)

-

Quote 1B(25A)3/4B(20A)3/4B(20A)3/4B(20A)

-

11 Days 2B(50A)2B(50A)1B(25A)1B(25A)

-

10 Days 2B(50A)2B(50A)1 1/2B(40A)1 1/2B(40A)

-

11 Days 2B(50A)1 1/2B(40A)1B(25A)1B(25A)

-

11 Days 2B(50A)1 1/2B(40A)3/4B(20A)3/4B(20A)

-

11 Days 2B(50A)1 1/4B(32A)1B(25A)1B(25A)

-

11 Days 1 1/2B(40A)1B(25A)1B(25A)3/4B(20A)

-

Quote 1 1/2B(40A)1B(25A)3/4B(20A)3/4B(20A)

-

11 Days 1 1/2B(40A)1 1/2B(40A)1B(25A)1B(25A)

-

Quote 1 1/2B(40A)1 1/2B(40A)3/4B(20A)3/4B(20A)

-

11 Days 1 1/2B(40A)1 1/4B(32A)1B(25A)3/4B(20A)

-

11 Days 1 1/2B(40A)1 1/4B(32A)3/4B(20A)3/4B(20A)

-

Quote 1 1/4B(32A)1B(25A)1B(25A)3/4B(20A)

-

11 Days 1 1/4B(32A)1B(25A)3/4B(20A)3/4B(20A)

-

11 Days 1 1/4B(32A)1 1/4B(32A)3/4B(20A)3/4B(20A)

-

11 Days 2 1/2B(65A)2B(50A)1B(25A)1B(25A)

-

Quote 2 1/2B(65A)2 1/2B(65A)1B(25A)1B(25A)

-

Quote 2 1/2B(65A)2 1/2B(65A)2B(50A)2B(50A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Cross
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air
Types of Screw 4 (When Different Dia. or Different Type Screw) Rc Surface Treatment Zinc Plating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining NA

Additional Products in this Category

Tech Support