We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Fire Extinguishing Hard Vinyl Chloride Outer Surface Coated Steel Pipe VS Pipe Nipple

Fire Extinguishing Hard Vinyl Chloride Outer Surface Coated Steel Pipe VS Pipe Nipple

[Features]
• Industry leading quality and production volume.
• The pipe nipples of best-selling JFE fittings are suitable for use with any fluids, including water, hot water, gas and other chemicals.
• Superior machining technology allows for precision construction.
• Excellent installability.
· Materials are of very high quality.
• Correct screw treatment.
• Wide array of options.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VS-PNI-2-150
VS-PNI-3-200
VS-PNI-4-200
VS-PNI-21/2-200
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Length
(mm)

-

10 Days 2B(50A)150

-

11 Days 3B(80A)200

-

Quote 4B(100A)200

-

11 Days 2 1/2B(65A)200

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Double nipple
Material Steel Connection Thread Type M1 R Max. Operating Pressure(MPa) 1
Applicable Fluid Air Surface Treatment Hard Vinyl Chloride Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining NA

Additional Products in this Category

Tech Support