• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, CD Core, Elbow

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, CD Core, Elbow

[Features]
• Mechanism for preventing rust water support for soft installations, regardless of pipe type.
• JFE dual purpose core fitting.
• Compatible with two-pipe types.
• Excellent corrosion-proof performance. A double layer structure including a lip and ring provides superior installability.
• Wide product assortment.
• Flanges produced by the manufacturer can be securely used for butterfly valves.
• Compatible with rolling threading.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-PL-CD-L-1
C-PL-CD-L-1/2
C-PL-CD-L-2
C-PL-CD-L-3
C-PL-CD-L-3/4
C-PL-CD-L-4
C-PL-CD-L-11/2
C-PL-CD-L-11/4
C-PL-CD-L-21/2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1

-

Quote 1B(25A)

-

Quote 1/2B(15A)

-

Quote 2B(50A)

-

Quote 3B(80A)

-

Quote 3/4B(20A)

-

Quote 4B(100A)

-

Quote 1 1/2B(40A)

-

Quote 1 1/4B(32A)

-

Quote 2 1/2B(65A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 90° Elbow
Material Steel Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water / Air Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Available

Additional Products in this Category

Tech Support