We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, C Core, 5K Flange

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, C Core, 5K Flange

[Features]
• Mechanism for preventing rust water support for soft installations, regardless of pipe type.
• JFE dual purpose core fitting.
• Compatible with two-pipe types.
• Excellent corrosion-proof performance. A double layer structure including a lip and ring provides superior installability.
• Wide product assortment.
• Flanges produced by the manufacturer can be securely used for butterfly valves.
• Compatible with rolling threading.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-PL-C-5KF-20
C-PL-C-5KF-25
C-PL-C-5KF-32
C-PL-C-5KF-40
C-PL-C-5KF-50
C-PL-C-5KF-65
C-PL-C-5KF-80
C-PL-C-5KF-100
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1

-

11 Days 3/4B(20A)

-

11 Days 1B(25A)

-

11 Days 1 1/4B(32A)

-

11 Days 1 1/2B(40A)

-

11 Days 2B(50A)

-

11 Days 2 1/2B(65A)

-

11 Days 3B(80A)

-

11 Days 4B(100A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Flange Connecting Shape Flange
Material Steel Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water / Air Surface Treatment NA Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Available

Additional Products in this Category

Tech Support