We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Anti-Corrosive Screw-In Malleable Cast Iron Pipe Fitting, PLS Ivory Fitting, Service Tee

Anti-Corrosive Screw-In Malleable Cast Iron Pipe Fitting, PLS Ivory Fitting, Service Tee

[Features]
• Choice of two different outer surface coatings, polyethylene lining (I-PLS) and PVC (I-PLV), similar to piping, allowing unified installation of pipes and fittings.
• The use of a specially shaped sleeve and rubber ring ensures that screw joints between tube and fitting are protected from an external corrosive environment.
• Provides excellent corrosion-proofing.
• Fitting used is a is a black ring screw-in malleable cast iron pipe fitting.
• Coking tape is also available by request to prevent corrosion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
I-PLS-ST-1
I-PLS-ST-2
I-PLS-ST-3/4
I-PLS-ST-11/4
I-PLV-ST-1
I-PLV-ST-2
I-PLV-ST-3/4
I-PLV-ST-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Surface Treatment Outer Surface Coated Type

-

11 Days 1B(25A)1B(25A)1B(25A)[Resin Coating] Polyethylene LiningPolyethylene Lining

-

11 Days 2B(50A)2B(50A)2B(50A)[Resin Coating] Polyethylene LiningPolyethylene Lining

-

11 Days 3/4B(20A)3/4B(20A)3/4B(20A)[Resin Coating] Polyethylene LiningPolyethylene Lining

-

11 Days 1 1/4B(32A)1 1/4B(32A)1 1/4B(32A)[Resin Coating] Polyethylene LiningPolyethylene Lining

-

Quote 1B(25A)1B(25A)1B(25A)[Resin Coating] PVC LiningPVC Lining

-

Quote 2B(50A)2B(50A)2B(50A)[Resin Coating] PVC LiningPVC Lining

-

Quote 3/4B(20A)3/4B(20A)3/4B(20A)[Resin Coating] PVC LiningPVC Lining

-

Quote 1 1/4B(32A)1 1/4B(32A)1 1/4B(32A)[Resin Coating] PVC LiningPVC Lining

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) R Max. Operating Pressure(MPa) 1 Applicable Fluid Air / Gas
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining NA

Additional Products in this Category

Tech Support