• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Anti-Corrosive Screw-In Malleable Cast Iron Pipe Fitting, PLS Ivory Fitting, Street Elbow

Anti-Corrosive Screw-In Malleable Cast Iron Pipe Fitting, PLS Ivory Fitting, Street Elbow

[Features]
• Choice of two different outer surface coatings, polyethylene lining (I-PLS) and PVC (I-PLV), similar to piping, allowing unified installation of pipes and fittings.
• The use of a specially shaped sleeve and rubber ring ensures that screw joints between tube and fitting are protected from an external corrosive environment.
• Provides excellent corrosion-proofing.
• Fitting used is a is a black ring screw-in malleable cast iron pipe fitting.
• Coking tape is also available by request to prevent corrosion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
I-PLS-SL-1
I-PLS-SL-1/2
I-PLS-SL-2
I-PLS-SL-3/4
I-PLS-SL-11/2
I-PLS-SL-11/4
I-PLV-SL-1
I-PLV-SL-1/2
I-PLV-SL-2
I-PLV-SL-3/4
I-PLV-SL-11/2
I-PLV-SL-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2 Surface Treatment Outer Surface Coated Type

-

Quote 1B(25A)1B(25A)[Resin Coating] Polyethylene LiningPolyethylene Lining

-

Quote 1/2B(15A)1/2B(15A)[Resin Coating] Polyethylene LiningPolyethylene Lining

-

Quote 2B(50A)2B(50A)[Resin Coating] Polyethylene LiningPolyethylene Lining

-

Quote 3/4B(20A)3/4B(20A)[Resin Coating] Polyethylene LiningPolyethylene Lining

-

Quote 1 1/2B(40A)1 1/2B(40A)[Resin Coating] Polyethylene LiningPolyethylene Lining

-

Quote 1 1/4B(32A)1 1/4B(32A)[Resin Coating] Polyethylene LiningPolyethylene Lining

-

Quote 1B(25A)1B(25A)[Resin Coating] PVC LiningPVC Lining

-

Quote 1/2B(15A)1/2B(15A)[Resin Coating] PVC LiningPVC Lining

-

Quote 2B(50A)2B(50A)[Resin Coating] PVC LiningPVC Lining

-

Quote 3/4B(20A)3/4B(20A)[Resin Coating] PVC LiningPVC Lining

-

Quote 1 1/2B(40A)1 1/2B(40A)[Resin Coating] PVC LiningPVC Lining

-

Quote 1 1/4B(32A)1 1/4B(32A)[Resin Coating] PVC LiningPVC Lining

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Street Elbow
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 R
Max. Operating Pressure(MPa) 1 Applicable Fluid Air / Gas Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support