[Features]
• Large product lineup to meet all your demands.
• The PLS pipe nipple is a short length of PLS steel pipe made of JFE that is thread-treated via a high precision process.
• Dimensions can also be specified on request.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
PLS-S-1 |
PLS-S-1/2 |
PLS-S-2 |
PLS-S-3 |
PLS-S-3/4 |
PLS-S-11/2 |
PLS-S-11/4 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Thread Nominal M1 |
---|---|---|---|---|
- | 10 Days | 1B(25A) | ||
- | 10 Days | 1/2B(15A) | ||
- | 10 Days | 2B(50A) | ||
- | 10 Days | 3B(80A) | ||
- | 9 Days | 3/4B(20A) | ||
- | 10 Days | 1 1/2B(40A) | ||
- | 10 Days | 1 1/4B(32A) |
Loading...
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Socket |
---|---|---|---|---|---|
Material | Steel | Connection Thread Type M1 | Rc | Max. Operating Pressure(MPa) | 1 |
Applicable Fluid | Air / Gas | Surface Treatment | Polyethylene | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Interior Resin Lining | NA |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.