We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Anti-Corrosive Screw-In Fitting, PLS Fitting, Tee

Anti-Corrosive Screw-In Fitting, PLS Fitting, Tee

[Features]
• Large product lineup to meet all your demands.
• The PLS pipe nipple is a short length of PLS steel pipe made of JFE that is thread-treated via a high precision process.
• Dimensions can also be specified on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PLS-T-1
PLS-T-1/2
PLS-T-2
PLS-T-3
PLS-T-3/4
PLS-T-11/2
PLS-T-11/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1

-

11 Days 1B(25A)

-

10 Days 1/2B(15A)

-

10 Days 2B(50A)

-

11 Days 3B(80A)

-

11 Days 3/4B(20A)

-

11 Days 1 1/2B(40A)

-

11 Days 1 1/4B(32A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Material Steel Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Air / Gas Surface Treatment Polyethylene Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining NA

Additional Products in this Category

Tech Support